EN
FacebookInstagramLinkedInXYoutube

IRB 6600

IRB 6600
Discontinued
  • Payloads from 125 kg to 225 kg, with reaches from 2.55 m to 3.20 m.
  • Backward-leaning design for better access and compact integration.
  • Equipped with active/passive safety: collision detection, trajectory control, dual-channel stops.
  • Built-in load/motion tracking for preventive maintenance.
  • 0.1 mm repeatability and full IP67 protection for tough environments.
  • Now discontinued. Service and spare parts remain available for existing installations.
Maximum Payload (kg)
225
Maximum Reach (m)
3.2
Applications
Spot Welding, Machine Tending, Material Handling

IRB 6600 (Discontinued)

The IRB 6600 was a high-performance 6-axis industrial robot designed for heavy-duty applications requiring flexibility, reach, and reliability. Available in multiple configurations, it supported payloads ranging from 125 kg to 225 kg with arm lengths up to 3.2 m, enabling broad adaptability across production setups. Its backward-leaning geometry allowed for improved accessibility and space-saving integration, particularly in machine tending, spot welding, and material handling operations.

The robot featured advanced safety technologies including collision detection, active braking, and trajectory stabilization through ABB’s TrueMove and QuickMove systems. Integrated monitoring tools supported predictive maintenance, while the robust IP67-rated construction and reinforced structure made it suitable for harsh industrial environments.

Note: The IRB 6600 has been discontinued. Service and spare parts remain available for existing installations.

IRB 6600
Mounting
Floor
Environment
Foundry, Standard Industrial