EN

IRB 7720 Family

IRB 7720 Family

IRB 7720 Family


  • Eight variants: payloads from 400 to 620 kg, reach from 2.9 to 3.5 m
  • Path accuracy down to 0.06 mm and position repeatability up to 0.05 mm
  • Power-efficient design with up to 30% energy savings via OmniCore regeneration
  • Modular base and arm structure with shared footprint simplifies cell integration
  • Optional LeanID DressPack improves cable routing and reduces maintenance
  • IP67 protection and Foundry Plus 2 version available for harsh environments
  • Supports additional loads on upper arm and frame, enabling process integration
Maximum Payload (kg)
620
Maximum Reach (m)
3.5
Maximum Position Repeatability (mm)
0.05
Applications
Cutting / Machining, Spot Welding, Friction Stir Welding, Laser Welding, Assembly, Machine Tending, Palletizing / Depalletizing, Material Handling, Press Automation

High-Performance Robot for Large and Complex Applications

The IRB 7720 is a modular robot family designed for heavy-duty automation, offering an energy-efficient solution for demanding applications in industries such as automotive, electric vehicle production, and general manufacturing. It provides eight configurations, including LeanID options, optimized for battery handling, heavy part manipulation, and high-speed tending.

Designed for long-term scalability, the IRB 7720 delivers consistent cycle accuracy and mechanical robustness. The shared platform architecture and optional integrated cable routing simplify installation and reduce downtime. Built with compatibility for ABB’s SafeMove technology, it enables advanced safety supervision without compromising performance. Powered by the OmniCore V400XT controller, it supports high-precision, high-throughput workflows with lower operational costs.

Mounting
Floor
Environment
Standard Industrial, Harsh, Foundry