






IRB 7710 Family
- Eight variants: payloads from 280 to 420 kg, reach from 2.5 to 3.2 m
- Path accuracy down to 0.06 mm and position repeatability up to 0.05 mm
- Up to 30% energy savings with regenerative drive and lightweight mechanics
- Shared platform design simplifies integration across production layouts
- Optional LeanID DressPack for optimized cable routing and lower maintenance
- IP67 protection and Foundry Plus 2 available for harsh industrial environments
- Compatible with ABB SafeMove for advanced safety supervision
Maximum Payload (kg)
500
Maximum Reach (m)
3.5
Maximum Position Repeatability (mm)
0.06
Applications
Cutting / Machining, Laser Welding, Friction Stir Welding, Assembly, Material Handling, Machine Tending, Palletizing / Depalletizing, Press Automation
Ultra-Strong and Reliable Robot for Heavy Industrial Tasks
The IRB 7710 is a modular heavy-duty robot platform designed to address demanding automation needs in industries such as automotive, EV manufacturing, and general assembly. It is available in eight configurations—both standard and LeanID variants—supporting high-payload operations like powertrain handling, structural welding, and battery module manipulation.
With strong path precision, shared mechanical architecture, and integrated cable management options, the IRB 7710 enables easier system design and reduced downtime. It is fully compatible with SafeMove technology for advanced safety functions and is driven by the OmniCore V400XT controller, enabling efficient, precise, and scalable automation across a wide range of applications.
Mounting
Floor
Environment
Standard Industrial, Harsh, Foundry