EN

IRB 8700 Family

IRB 8700 Family

IRB 8700 Family


  • Available in four variants: 800/3.50 and 550/4.20, with or without LeanID
  • Handles payloads up to 1000 kg with reach up to 4.2 m
  • 25% faster than competitors in its class thanks to optimized design
  • Simplified architecture: one motor/gear per axis, no gas springs
  • Built-in LeanID boosts durability, dress pack life, and offline programming ease
  • High precision with path repeatability down to 0.07 mm
  • Rugged and safe: Foundry Plus 2, IP67, SafeMove2, and RoHS/REACH compliant
Maximum Payload (kg)
800
Maximum Reach (m)
4.2
Maximum Position Repeatability (mm)
0.05
Applications
Cutting / Machining, Spot Welding, Machine Tending, Material Handling, Spraying, Cleaning / Washing, Dispensing, Metal Casting, Press Automation, 3D Printing

Built for Maximum Payload. Designed for Uptime.

The IRB 8700 is ABB’s 8th generation and highest-payload industrial robot, available in four robust configurations: 800/3.50 and 550/4.20 models, each offered with or without ABB’s optional LeanID integrated dressing solution. These variants support payloads up to 800 kg in standard setup—or up to 1,000 kg when the wrist is oriented downward—providing the flexibility needed for extreme material handling tasks across a range of applications.

Engineered for minimal downtime and mechanical simplicity, the IRB 8700 features a streamlined drive system with just one motor and one gear per axis, reducing energy use and maintenance costs. It is ideally suited for high-demand industries such as automotive body-in-white, heavy metal fabrication, and foundry operations—where high payload capacity, reliability, and rugged durability are mission-critical. With IP67 protection as standard, integrated wrist utilities, and optional LeanID for enhanced dress pack life and simulation accuracy, the IRB 8700 delivers reliable, high-throughput performance in the most challenging environments.

Compatible Controllers
IRC5 Single Cabinet, OmniCore V400XT
Mounting
Floor
Environment
Standard Industrial, Harsh, Foundry