EN

IRB 6700

IRB 6700
Discontinued
  • Robust industrial robot designed for harsh environments – available with Foundry Plus 2 protection
  • Wide working range with payloads from 150 to 300 kg and reaches between 2.6 to 3.2 m
  • Improved accuracy and uptime thanks to enhanced structural rigidity and optimized motors
  • Optional LeanID dress pack integration for easier maintenance and predictable cable paths
  • Powered by OmniCore controller for energy-efficient, high-performance motion control
  • Phased-out product – superseded by the next-gen IRB 6700 family: IRB 6710 / 6720 / 6730 / 6740
Maximum Payload (kg)
300
Maximum Reach (m)
3.2
Maximum Position Repeatability (mm)
0.05
Applications
Spot Welding, Machine Tending, Material Handling, Press Automation, 3D Printing

IRB 6700 (Phased Out) – Succeeded by IRB 6710 / 6720 / 6730 / 6740

The IRB 6700 is ABB’s 7th generation large industrial robot, delivering best-in-class performance in the 150–300 kg payload range with reaches from 2.6 to 3.2 meters. Built for harsh environments, it offers a robust mechanical design and is available with the Foundry Plus 2 package. Improved uptime, extended service intervals, and simplified maintenance reduce total cost of ownership. Equipped with optional LeanID for durable cable routing and powered by the energy-efficient OmniCore controller, the IRB 6700 is ideal for spot welding, machine tending, and material handling in demanding industries.

Note: The production of the IRB 6700 has been phased out ; however, the full range of services is available, including spare parts and technical/product support. For new purchases, please explore its advanced successors – IRB 6710, IRB 6720, IRB 6730, and IRB 6740 – for the latest in performance, flexibility, and digital readiness.

IRB 6700
Mounting
Floor
Environment
Harsh, Standard Industrial, Foundry