EN

IRB 6710 Family

IRB 6710 Family

IRB 6710 Family


  • Four variants available with payloads from 175 to 210 kg and reaches from 2.65 to 2.95 m
  • Position repeatability as low as 0.03 mm; path repeatability from 0.08 to 0.09 mm
  • Designed for high-precision assembly, machine tending, and material handling
  • Available LeanID DressPack options for reduced cable wear and enhanced routing
  • IP67 protection and Foundry Plus option for harsh industrial environments
  • Supports high wrist torques up to 989–1120 Nm for tool and part manipulation
  • Lightweight construction and up to 20% energy efficiency gain over previous generation
Maximum Payload (kg)
210
Maximum Reach (m)
2.95
Maximum Position Repeatability (mm)
0.03
Applications
Joining / Sealing, Spot Welding, Laser Welding, Assembly, Machine Tending, Material Handling, Dispensing

Precision and Power for Assembly, Handling, and Foundry Applications

The IRB 6710 is a large industrial robot designed for applications demanding high payload, repeatability, and environmental resistance. With four variants offering 175 to 210 kg payload and reach options of 2.65 or 2.95 meters, the IRB 6710 provides flexible configurations to meet precise automation requirements.

All models offer IP67 protection and are optionally available with ABB’s Foundry Plus for enhanced resistance to heat and contaminants. With LeanID DressPack integration, users benefit from simplified programming and reduced maintenance. Applications span from automotive and electric vehicle assembly to foundry, die casting, and machine tending — where high wrist torque, speed, and accuracy are essential for productivity and long-term reliability.

Mounting
Floor
Environment
Standard Industrial, Harsh, Foundry