






IRB 6740 Family
- Six variants with 220–310 kg payloads and reach options from 2.8m to 3.2m
- Position repeatability down to 0.04 mm; path repeatability from 0.10 to 0.18 mm
- Compact footprint and rigid structure for tight cells and high dynamic loads
- LeanID DressPack options improve integration and reduce cable wear
- IP67 protection and optional Foundry Plus for harsh industrial environments
- High wrist torque capacity up to 1837 Nm for tooling and large parts
- Energy efficiency improved by up to 20% compared to previous generation
Maximum Payload (kg)
310
Maximum Reach (m)
3.2
Maximum Position Repeatability (mm)
0.04
Applications
Joining / Sealing, Spot Welding, Laser Welding, Assembly, Machine Tending, Material Handling, Spraying, Dispensing, Cleaning / Washing, Metal Casting
High-Precision Automation for Large Component Handling
The IRB 6740 includes six high-payload industrial robot variants with reach options between 2.8 and 3.2 meters. Designed for space-constrained environments, these models support payloads from 220 to 310 kg and deliver strong performance in tasks requiring both reach and precision.
With IP67 protection and optional Foundry Plus, the IRB 6740 is well suited for harsh industrial settings. Its rigid structure and wrist torque capacity up to 1837 Nm allow for confident handling of large tools and components. LeanID DressPack variants simplify integration and reduce wear, while energy consumption is reduced by up to 20% compared to the previous generation.
Mounting
Floor
Environment
Standard Industrial, Harsh, Foundry