EN

SWIFTI™ CRB 1300

SWIFTI™ CRB 1300
Discontinued

SWIFTI™ CRB 1300


  • Reaches TCP speeds over 6.2 m/s—6× faster than typical cobots.
  • Delivers 0.02 mm repeatability for high-precision tasks.
  • SafeMove® and laser scanner enable fenceless collaboration.
  • Easy setup with lead-through teaching and Wizard programming.
  • Handles up to 11 kg with reaches from 0.9 m to 1.4 m; IP67 variant available.
  • Discontinued and now replaced by the GoFa™ CRB 15000, which offers improved collaborative speed, ergonomics, and advanced safety features.
Maximum Payload (kg)
11
Maximum Reach (m)
1.4
Maximum Position Repeatability (mm)
0.02
Applications
Assembly, Screwdriving, Machine Tending, Material Handling, Palletizing / Depalletizing

SWIFTI CRB 1300 (Discontinued) – Succeeded by GoFa CRB 15000

The SWIFTI™ CRB 1300 was a lightning-fast collaborative robot designed to deliver industrial-grade performance with the safety and usability of a cobot. Available with payload options of 7 kg, 10 kg, or 11 kg and reach variants ranging from 0.9 m to 1.4 m, it achieved TCP speeds of over 6.2 m/s and position repeatability of up to 0.02 mm. Certified to Category 3, PL d and equipped with ABB’s SafeMove® system and laser scanner integration, SWIFTI enabled fenceless safety. Its intuitive programming capabilities—including lead-through teaching, Wizard software, and the SafeMove App on the FlexPendant—made it a reliable choice for tasks such as palletizing, machine tending, screw-driving, and material handling in demanding production environments.

Note: The SWIFTI™ CRB 1300 has been discontinued. Full service and spare parts remain available. For new deployments, consider the GoFa™ CRB 15000, which builds on SWIFTI’s strengths with improved ergonomics, higher collaborative speed, and next-generation safety and control capabilities.

SWIFTI™ CRB 1300
Mounting
Ceiling/Inverted, Floor, Table, Wall
Environment
Standard Industrial