EN

GoFa™ CRB 15000 Family

GoFa™ CRB 15000 Family

GoFa™ CRB 15000 Family


  • Available in three variants: GoFa 5, GoFa 10, and GoFa 12
  • Ultra-fast cobot with TCP speeds up to 2.2 m/s
  • Built-in torque sensors on all joints + certified SafeMove safety
  • Plug-and-play deployment with lead-through and Wizard programming
  • Precision-ready: Path accuracy down to 0.03 mm (Ultra Accuracy)
  • Fully compatible with a wide ecosystem of third-party accessories (grippers, vision systems, feeders, and more)
  • Flexible installation with any-angle mounting — no fencing required
Maximum Payload (kg)
12
Maximum Reach (m)
1.62
Maximum Position Repeatability (mm)
0.02
Applications
Laser Welding, Arc Welding, Joining / Sealing, Assembly, Screwdriving, Machine Tending, Material Handling, Palletizing / Depalletizing, Laboratory Automation, 3D Printing

One Family, Three Powerful Variants – GoFa 5, GoFa 10 & GoFa 12

The GoFa™ CRB 15000 is a versatile family of collaborative robots engineered for safe, high-performance automation. Choose from GoFa 5, GoFa 10, or GoFa 12 — covering payloads from 5 to 12 kg and reaches up to 1.62 m — to match your exact application needs. Designed for close human collaboration without compromising productivity, each GoFa model integrates torque sensors in all 6 axes, enabling power and force limiting and supporting certified SafeMove safety functions (PL d, Cat. 3).

Programming is fast and intuitive via lead-through motion, Wizard easy programming, and the FlexPendant interface. For high-precision applications like sealing or laser cutting, the Ultra Accuracy option delivers 0.03 mm path accuracy and 0.1 mm absolute accuracy. All variants operate on the OmniCore C30 controller, offering powerful motion control and future-proof integration for smart manufacturing environments.

Mounting
Floor, Wall, Ceiling/Inverted
Environment
Standard Industrial, Cleanroom
Cleanroom Standard
Cleanroom ISO Class 4