EN

PoWa CRB 1910

PoWa CRB 1910
New

PoWa CRB 1910


  • Choose the optimal payload–reach combination with PoWa 13 (up to 14 kg, 1.34 m reach) or PoWa 10 (up to 11 kg, 1.52 m reach) to match your application needs.
  • Boost throughput with speeds up to 5.8 m/s and ultra-fast cycle times.
  • Go from unboxing to production in under one hour with no-code programming.
  • Integrate seamlessly with RobotStudio®, AppStudio™, and major industrial fieldbuses.
  • Save floor space with a compact, lightweight, IP65-rated design.
  • Connect grippers and vision systems in minutes with plug-and-play tooling.
  • Achieve high precision with 0.03 mm repeatability.
Maximum Payload (kg)
14
Maximum Reach (m)
1.67
Maximum Position Repeatability (mm)
0.03
Applications
Welding, Assembly, Loading / Unloading, Machine Tending, Material Handling, Palletizing / Depalletizing

High-Speed, Precision-Driven Collaborative Automation

The PoWa CRB 1910 is a six-axis collaborative robot engineered for high-speed industrial applications that demand both dynamic performance and precision. With TCP speeds up to 5.8 m/s, short cycle times, and pose repeatability down to 0.03 mm, it delivers the throughput and path accuracy required for machine tending, assembly, screwdriving, welding, and material handling. Its IP65-rated construction, robust joint design, and support for rated payloads up to 14 kg (model dependent) enable consistent operation in demanding production environments while maintaining collaborative functionality in accordance with industrial safety standards.

Built around the OmniCore E10 controller, the platform supports a wide range of industrial fieldbuses—including PROFINET, EtherCAT, Ethernet/IP, and others—ensuring straightforward integration into existing PLC-based automation architectures. The integrated high-power tool interface enables simultaneous connection of grippers and vision systems without external cable routing, simplifying cell design and reducing commissioning time. Combined with intuitive block-based programming, SafeMove configuration via the FlexPendant, and full compatibility with ABB’s RobotStudio® and AppStudio™ software ecosystem, the CRB 1910 provides a scalable, digitally enabled automation solution for technically advanced manufacturing operations.

Mounting
Floor, Ceiling/Inverted, Wall
Environment
Standard Industrial, Cleanroom
Cleanroom Standard
ISO 14644-1 Cleanroom