EN

SWIFTI™ CRB 1100

SWIFTI™ CRB 1100
Discontinued

SWIFTI™ CRB 1100


  • Reaches speeds over 5 m/s—up to 5× faster than typical 4 kg cobots for high-throughput tasks.
  • Offers 0.01 mm repeatability for precision tasks like insertion, polishing, and screw-driving.
  • Enables safe, fenceless collaboration using ABB’s certified SafeMove® system and laser scanner integration.
  • Easy to program via lead-through teaching, Wizard software, and a graphical app on the FlexPendant.
  • Compact 21 kg design with any-angle mounting and integrated air, signal, and Ethernet connectivity.
  • Now phased out and replaced by the GoFa™ CRB 15000, offering enhanced collaborative speed and safety.
Maximum Payload (kg)
4
Maximum Reach (m)
0.58
Maximum Position Repeatability (mm)
0.01
Applications
Assembly, Screwdriving, Machine Tending, Material Handling

SWIFTI CRB 1100 (Phased Out) – Succeeded by GoFa CRB 15000

The SWIFTI™ CRB 1100 is a high-speed collaborative robot that bridges the gap between industrial-grade performance and human-friendly design. With a 4 kg payload and reach options of 475 or 580 mm, it delivers outstanding productivity with TCP speeds exceeding 5 m/s and repeatability of 0.01 mm—making it up to five times faster and ten times more precise than comparable cobots. SafeMove®-enabled fenceless safety, intuitive lead-through and Wizard programming, and a compact 21 kg design with integrated air, signal, and Ethernet interfaces make it ideal for tasks such as assembly, material handling, kitting, and screw-driving in agile production environments.

Note: The SWIFTI™ CRB 1100 has been phased out. Full support remains available, including spare parts and service. For new installations, please consider the GoFa™ CRB 15000, offering enhanced collaborative performance, extended reach, and next-generation safety and control features.

SWIFTI™ CRB 1100
Mounting
Floor, Ceiling/Inverted, Table, Wall
Environment
Standard Industrial