EN
FacebookInstagramLinkedInXYoutube

IRB 7600

IRB 7600
Discontinued
  • Handles payloads up to 500 kg, ideal for engines, car bodies, and large fixtures
  • Reach up to 3.5 meters for flexible deployment in large workspaces
  • SafeMove integration for advanced safety and collision prevention
  • OmniCore controller offers precise motion, energy savings, and shorter cycle times
  • IP67 protection and Foundry Plus 2 option make it suitable for harsh environments
  • This model has been phased out and replaced by the IRB 7710 and IRB 7720 families
Maximum Payload (kg)
500
Maximum Reach (m)
3.5
Maximum Position Repeatability (mm)
0.08
Applications
Machine Tending, Material Handling, Press Automation, Metal Casting

IRB 7600 (Phased Out) – Succeeded by the IRB 7710/7720

The IRB 7600 has long been a trusted choice for demanding heavy-duty applications, capable of handling payloads up to 500 kg with reach options up to 3.5 meters. It has been widely used in industries such as automotive, foundry, and general manufacturing for tasks like lifting engines, turning car bodies, and managing large fixtures. Featuring SafeMove safety technology and powered by the OmniCore controller, the IRB 7600 delivered high productivity with advanced motion control and reduced energy consumption. With rugged IP67 protection and optional Foundry Plus 2, it was built to perform in the toughest environments. As this model is now phased out, customers are encouraged to explore its high-performance successors: the IRB 7710 and IRB 7720.

Note: The production of the IRB 7600 has been phased out ; however, the full range of services is available, including spare parts and technical/product support. For new purchases, please explore its advanced successors – IRB 7710 and IRB 7720 – for the latest in performance, flexibility, and digital readiness.

IRB 7600
Mounting
Floor
Environment
Harsh, Foundry, Standard Industrial