EN
FacebookInstagramLinkedInXYoutube

IRB 52 Family

IRB 52 Family
Discontinued

IRB 52 Family


  • Two variants with 7 kg payload and reach of 0.475 m (1.2) or 0.7 m (1.45)
  • Compact footprint (484 × 648 mm) supports reduced spray booth size
  • Path accuracy ±2 mm; static repeatability of 0.15 mm
  • Compatible with turntables, shuttles, and conveyor-mounted paint cells
  • IP66 protection (IP54 at wrist), Exi/Exp rated for Zone 1 / Division I
  • Uses IRC5P Paint controller with integrated process system (IPS)
  • Low power consumption: <300 W standby, <800 W during operation
Maximum Payload (kg)
7
Maximum Reach (m)
0.7
Maximum Position Repeatability (mm)
0.15
Applications
Painting / Coating, Dispensing

Compact Paint Robot for High-Quality Coating Applications

The IRB 52 is a compact, explosion-protected 6-axis robot designed for professional paint applications on small to mid-sized parts. Available in two variants with 0.475 m or 0.7 m vertical reach and a 7 kg payload, it enables flexible integration in space-constrained paint booths and hazardous areas (Zone 1 / Division I). It is well suited for general industry, automotive components, and appliance manufacturing.

Its lightweight structure simplifies installation on floors, walls, or ceilings. The robot is powered by the IRC5P Paint controller and Integrated Process System (IPS), supporting synchronized motion and paint flow control. Ideal for use with turntables or conveyors, the IRB 52 helps reduce paint loss, improve finish quality, and minimize booth energy consumption.

Mounting
Floor, Wall
Environment
Harsh, Hazardous / Ex-rated