EN

IRB 5510

IRB 5510

IRB 5510


  • Medium-sized 6-axis paint robot designed for automotive small parts and general industrial painting
  • Combines advanced IRB 5500-series technology with a compact footprint, optimized for tight layouts and high uptime
  • Features ABB’s hollow wrist design with 140° rotation in all directions, minimizing hose wear and increasing reliability
  • Equipped with ABB’s Integrated Process System (IPS) for high-speed, closed-loop paint and airflow control — reducing overspray and waste
  • Supports advanced functions like StayOn and precision path control to maintain premium paint quality across complex surfaces
  • Ex-proof certified for hazardous environments (Zone 1 & Zone 21) with IP66 protection and optional ATEX/IECEx compliance
  • Fully compatible with ABB’s RobotStudio Paint, ShopFloor Editor, and RobView 5 for offline programming, simulation, and cell supervision
Maximum Payload (kg)
13
Maximum Reach (m)
2.56
Maximum Position Repeatability (mm)
0.15
Applications
Painting / Coating

High-Precision Paint Robot for Automotive Applications

The ABB IRB 5510 FlexPainter is designed for manufacturers seeking high-quality, efficient robotic painting of small and medium-sized components in automotive parts production, general industry, and flame treatment processes. Its compact form factor and ceiling-mount flexibility make it ideal for use in tight booths or clustered cells, while its integration with ABB’s digital paint platform supports rapid deployment, system uptime, and consistent finish quality across varied workpieces.

Built on the legacy of the IRB 5500 series, the IRB 5510 combines high-precision control, a hollow wrist for reduced wear, and ABB’s Integrated Process System (IPS) to maximize efficiency and minimize paint and solvent waste. Manufacturers benefit from faster installation, simplified maintenance, and compatibility with advanced simulation tools like RobotStudio Paint. Certified for Zone 1 and Zone 21 hazardous environments, the IRB 5510 offers a durable and reliable solution for modern, high-throughput paint automation.

Mounting
Floor
Environment
Hazardous / Ex-rated