EN

IRB 5350

IRB 5350

IRB 5350


  • Two configurations for flexible line integration: 3-axis for stop-and-go, 4-axis for moving-line
  • Supports booth sizes from 4.5 to 6 m width and 3 to 10 m length at conveyor speeds up to 10 m/min
  • Integrated door opener tool with sensor-based search and force feedback
  • QuickMove™ and TrueMove™ enable a full open/close door cycle in under 3 seconds
  • Handles up to 7 kg gripper payload with up to 150 N force perpendicular to door
  • IP66 protection rating (robot and rail axis) for high-reliability in paint booth environments
  • Compact design and fully synchronized with ABB paint robots for optimal cell integration
Maximum Payload (kg)
7
Maximum Reach (m)
1.35
Maximum Position Repeatability (mm)
0.02
Applications
Painting / Coating

Precise and Compact Door Opener Robot for Automotive Paint Zones

The IRB 5350 is a compact, rail-mountable door opener robot specifically engineered to automate interior car door access during paint processes. Available in a 3-axis version for stop-and-go booths and a 4-axis rail version for moving-line applications, it adapts to booth widths of 4.5 to 6 meters and conveyor speeds up to 10 m/min.

The robot features a custom door opener tool equipped with integrated sensors for door detection, gripping, and force-controlled opening and closing cycles. With QuickMove™ and TrueMove™ motion control, the IRB 5350 can complete a full door operation in under 3 seconds. It supports payloads up to 7 kg and delivers up to 150 N force. With IP66 protection and EX-certified accessories, it is fully compatible with ABB’s IRC5P controller and RobotStudio Paint for safe and precise automation in automotive interior paint zones.

Mounting
Floor, Rail
Environment
Harsh, Hazardous / Ex-rated