EN
FacebookInstagramLinkedInXYoutube

IRB 6620

IRB 6620
Discontinued
  • Supported 150 kg payload and 2.2 m reach, ideal for heavy-duty applications.
  • Offered floor, tilted, inverted, or shelf mounting—enabling versatile integration in compact production lines.
  • Enabled space-saving machine tending and material handling, especially when mounted on top of or within machinery.
  • Maintained position repeatability of 0.03 mm, ensuring precision in handling and welding tasks.
  • Featured Foundry Plus option with spatter protection, rigid design, and integrated cable management for harsh environments.
  • Now discontinued. Service and spare parts remain available for existing installations.
Maximum Payload (kg)
150
Maximum Reach (m)
2.2
Maximum Position Repeatability (mm)
0.03
Applications
Spot Welding, Machine Tending, Material Handling

IRB 6620 (Discontinued)

The IRB 6620 was a compact yet powerful 6-axis industrial robot designed for high-load applications requiring space-efficient integration. With a 150 kg payload and 2.2 m reach, it offered flexible mounting configurations—including floor, tilted, inverted, and shelf—enabling high robot density and versatile cell layouts. Its compact footprint and relatively low weight made it ideal for machine tending and material handling tasks, particularly in die casting and injection molding environments where overhead or inverted mounting saved valuable floor space. The robot featured a position repeatability of 0.03 mm and could be enhanced with the Foundry Plus option for harsh conditions, offering improved durability, collision resistance, and cable protection.

Note: The IRB 6620 has been discontinued. Service and spare parts remain available for existing installations.

IRB 6620
Mounting
Floor, Ceiling/Inverted
Environment
Foundry, Harsh, Standard Industrial