EN

IRB 5400

IRB 5400
Discontinued

IRB 5400


  • High Performance: Fast acceleration and 25 kg payload for quick, efficient painting.
  • Integrated Paint System: IPS reduces paint waste and setup time.
  • Rail-Mount Ready: Supports up to 15 m rails for flexible booth layouts.
  • Smart Controls: Includes IRC5P, FlexPaint Pendant, and RobView 5 tools.
  • Discontinued: This model is no longer sold. Please contact ABB to explore modern alternative from our current paint robot portfolio.
Maximum Payload (kg)
25
Maximum Reach (m)
2.8
Maximum Position Repeatability (mm)
0.15
Applications
Painting / Coating

IRB 5400 (Discontinued)

The IRB 5400 was a high-performance paint process robot engineered for speed, precision, and efficiency in industrial painting applications. With a payload capacity of 25 kg and a large working envelope, it was ideally suited for automotive and general industrial paint shops.

Its integrated process system (IPS) brought key paint equipment directly into the robot arm—minimizing material waste, shortening cycle times, and streamlining setup. The IRB 5400 supported flexible configurations, including rail-mounted options for extended reach and space-constrained booths.

Powered by the IRC5P controller and compatible with RobView 5 and RobotStudio® Paint, it enabled intuitive operation, diagnostics, and offline programming. With IP67-rated protection and certified explosion-proof design, it was built for demanding spray environments.

Note: The IRB 5400 has been officially discontinued and is now considered obsolete. ABB no longer provides support, spare parts, or technical assistance for this model. However, ABB remains committed to customer success and is ready to collaborate on identifying suitable upgrade paths. Please contact ABB to explore modern alternatives from our current paint robot portfolio that best fit your operational needs.

IRB 5400
Mounting
Floor, Rail
Environment
Hazardous / Ex-rated