






Discontinued
- Available in three variants: 7 kg / 0.7 m, 7 kg / 0.9 m, and 5 kg / 0.9 m configurations
- Delivers excellent repeatability down to 0.013 mm for precise, consistent performance
- Designed with a compact footprint and extended reach-to-stroke ratio for confined workcells
- Supports protection upgrades including IP67, Cleanroom ISO Class 3, and Foundry Plus 2
- Optimized for high-speed handling with cycle times as low as 0.4 seconds for 1 kg pick-and-place
- Capable of supporting arm-mounted equipment with up to 0.5 kg additional payload
- Features quiet operation (<70 dB) and low power consumption (<0.4 kW) for energy-efficient use
Maximum Payload (kg)
7
Maximum Reach (m)
0.9
Maximum Position Repeatability (mm)
0.13
Applications
Assembly, Machine Tending, Pick and Place, Material Handling, Packing, 3D Printing
Compact High-Speed Robot for Precise Handling and Assembly
The IRB 1200 is a versatile 6-axis industrial robot tailored for high-speed material handling, machine tending, and small part processing in confined spaces. Its compact design and wide working envelope make it ideal for space-constrained environments such as electronics, plastics, and metal fabrication.
Widely adopted in industries requiring precise and repeatable automation, it supports demanding applications like polishing, inspection, lightweight assembly, and precise dispensing. Optional configurations offer compatibility with cleanroom and harsh environmental conditions, enabling use in semiconductor production, foundries, and laboratory automation.
Mounting
Floor, Wall, Ceiling/Inverted
Environment
Foundry, Standard Industrial, ESD-safe