EN
FacebookInstagramLinkedInXYoutube

IRB 1200 Next Gen (Gen 2) Family

IRB 1200 Next Gen (Gen 2) Family

IRB 1200 Next Gen (Gen 2) Family


  • Available in four variants: IRB 1200-5/0.9, 7/0.7, 8/0.9, and 9/0.7
  • Compact high-speed industrial robot with class-leading motion control
  • Up to 9 kg payload and 0.011 mm repeatability for heavy, high-precision tasks
  • Powered by OmniCore™ with cycle time reduction up to 5%
  • 20% lighter design enables higher cell density and lower pedestal costs
  • Up to 24 integrated signal lines and large-diameter air hose (Φ6 × 4) for advanced tooling
  • Mountable in any orientation (floor, wall, ceiling) with 6-axis flexibility
  • Ideal for high-speed assembly and precision processes in electronics and general industry
Maximum Payload (kg)
9
Maximum Reach (m)
0.9
Maximum Position Repeatability (mm)
0.011
Applications
Assembly, Machine Tending, Pick and Place, Material Handling, Packing, 3D Printing

ABB IRB 1200 (Next Generation) – Compact Precision for Demanding Tasks

The ABB IRB 1200 is a high-performance compact robot designed for fast, precise operations in space-constrained environments. Powered by OmniCore™, it delivers class-leading path accuracy (up to 0.011 mm) and up to 5% faster cycle times—ideal for high-throughput, modern production.

Engineered for consumer electronics, automotive electronics, consumer industries, and general manufacturing, it excels in high-speed assembly, detailed handling, and accuracy-critical tasks. With four payload variants (5–9 kg), a 20% lighter design, and flexible mounting options (floor, wall, ceiling), it supports dense cell layouts while reducing installation costs.

Equipped with up to 24 integrated signal lines and a vacuum-ready air supply, the IRB 1200 enables seamless integration of grippers, sensors, and tooling—offering compact power and versatility across multiple industries.

Mounting
Floor, Wall, Ceiling/Inverted
Environment
Standard Industrial, ESD-safe