EN

IRB 390 FlexPacker® Family

IRB 390 FlexPacker® Family

IRB 390 FlexPacker® Family


  • Available in two variants with 1300 mm reach and 15 kg or 10 kg payload
  • 5-axis version enables vertical orientation for Shelf Ready Packaging (SRP) and Retail Ready Packaging (RRP)
  • Pose repeatability of 0.02–0.07 mm and stabilization time down to 0.14 s
  • Food-grade lubrication and FDA-compliant external surfaces (NSF H1)
  • IP67 protection class; suitable for hygienic applications in food and pharma
  • Compatible with PickMaster® Twin for vision-guided high-speed packing
  • Can be integrated into multi-robot cells alongside IRB 360 for complete packaging lines
Maximum Payload (kg)
15
Maximum Reach (m)
1.3
Maximum Position Repeatability (mm)
0.02
Applications
Pick and Place, Material Handling, Packing, Food Service

High-Performance FlexPicker for Packaging and Sorting

The IRB 390 FlexPacker® is a high-speed delta robot available in 4- and 5-axis variants, designed to handle secondary packaging, sorting, and on-demand picking of products up to 15 kg. Its fifth axis provides full orientation capability, ideal for Shelf Ready and Retail Ready Packaging where vertical product placement is required.

Available in two models—IRB 390-15/1300 and IRB 390-10/1300—the robot offers a large working envelope and superior cycle performance, enabling high-throughput packaging lines. IP67 protection, food-grade lubrication, and FDA-compliant surfaces make the IRB 390 well suited for use in hygienic sectors such as food, pharmaceuticals, and personal care. The IRB 390 integrates with ABB’s PickMaster® Twin for vision-guided, high-variation order handling and can be combined with IRB 360 to create complete high-speed packaging cells.

Mounting
Ceiling/Inverted
Environment
Standard Industrial, Hygienic