EN

IRB 360 FlexPicker® Family

IRB 360 FlexPicker® Family

IRB 360 FlexPicker® Family


  • Available in five variants: IRB 360-1/1130, -3/1130, -8/1130, -1/1600, and -6/1600 — with payloads ranging from 1 kg to 8 kg and diameters of 1130 mm or 1600 mm
  • Delivers ultra-fast cycle times — as low as 0.30 seconds — ideal for pick-and-place operations, flow-wrap handling, and light packaging tasks
  • Washdown and food-safe options include IP69K-rated stainless steel versions with hygienic design, corrosion resistance, and smooth, rinse-off surfaces
  • High-precision conveyor tracking using TrueMove™ and QuickMove™ technology ensures fast, accurate handling of fast-moving products
  • Seamlessly integrates with ABB PickMaster® software for vision configuration, sorting logic, and optimized multi-robot coordination
  • Compatible with OmniCore C30 and IRC5 controllers, offering flexible mounting options for integration into industrial cabinets or compact cells
  • Built-in signal and vacuum interfaces: supports 12-pole signal supply and up to 7 bar vacuum for advanced EOAT and tooling systems
Maximum Payload (kg)
8
Maximum Reach (m)
1.6
Maximum Position Repeatability (mm)
0.1
Applications
Assembly, Pick and Place, Material Handling, Packing, Food Service

High-Speed Delta Robot for Precision Pick and Place

The ABB IRB 360 FlexPicker® is a high-speed delta robot purpose-built for fast, flexible picking and packaging operations in industries such as food & beverage, pharmaceuticals, cosmetics, and consumer goods. Its compact, ceiling-mounted design and hygienic options—including stainless steel IP69K-rated variants—make it ideally suited for washdown environments and cleanroom applications. Whether installed over a narrow belt or a wide sorting cell, the IRB 360 enables consistent throughput in tasks like primary packaging, product orientation, and high-speed flow-wrapped handling.

With seamless vision integration via ABB’s PickMaster® software, the IRB 360 easily adapts to variable product flows and supports real-time sorting without interrupting production. Manufacturers benefit from its agile motion system, fast indexing, and precise conveyor tracking—especially in multi-robot, high-mix lines. When paired with the OmniCore or IRC5 controller, the IRB 360 helps reduce floor space, streamline deployment, and drive automation in facilities focused on efficiency, hygiene, and speed.

Mounting
Floor
Environment
Standard Industrial, Cleanroom, Hygienic
Cleanroom Standard
Cleanroom Class 5 (ISO14644-1)