EN

IRB 2600 Family

IRB 2600 Family

IRB 2600 Family


  • Available in three variants: IRB 2600-20/1.65, IRB 2600-12/1.65, and IRB 2600-12/1.85 — with up to 20 kg payload and up to 1.85 m reach
  • Offers up to 25% shorter cycle times than industry benchmarks, thanks to its lightweight design and QuickMove™ motion control
  • High precision performance with TrueMove™ software: position repeatability of 0.04 mm and path repeatability as low as 0.13 mm
  • Flexible mounting options: floor, wall, shelf, tilted, or inverted — enabling compact layouts and improved machine access
  • Compact footprint shared with the IRB 4600, with improved downward reach for tighter cell integration and reduced floor space
  • Built for industrial durability: IP67 standard protection with optional Foundry Plus 2 for harsh environments
  • Compatible with OmniCore V250XT/V400XT or IRC5 controllers, supporting energy efficiency, scalable automation, and up to 36 axes with MultiMove
Maximum Payload (kg)
20
Maximum Reach (m)
1.85
Maximum Position Repeatability (mm)
0.04
Applications
Arc Welding, Assembly, Machine Tending, Material Handling, Spraying, Dispensing, Cleaning / Washing, Packing, 3D Printing

Powerful and Compact Robot for Medium-Duty Applications

The ABB IRB 2600 is a versatile mid-sized industrial robot designed for fast, precise automation in industries such as metal fabrication, electronics, automotive, and general manufacturing. Whether it's handling small components, loading CNC machines, or executing arc welding with repeatable precision, the IRB 2600 is ideal for production lines that demand high performance and flexible integration. Its compact form and optimized arm reach make it especially well-suited for applications in dense robotic cells or space-constrained environments.

With support for multiple mounting configurations — including wall, shelf, and inverted setups — the IRB 2600 allows integrators to fine-tune layouts for maximum accessibility and uptime. Backed by ABB’s TrueMove and QuickMove motion control and compatible with OmniCore or IRC5 controllers, it enables faster cycle execution, energy-efficient operation, and easy simulation through RobotStudio. The result is a highly reliable and scalable solution that boosts productivity across a wide range of automated assembly, processing, and material handling workflows.

Compatible Controllers
IRC5 Single Cabinet, OmniCore V250XT, OmniCore V400XT
Mounting
Floor, Wall, Ceiling/Inverted
Environment
Standard Industrial, Harsh, Foundry