EN
FacebookInstagramLinkedInXYoutube

IRB 2400

IRB 2400
Discontinued

IRB 2400


  • Available in two variants with 10 and 16 kg payloads, both offering a 1.55 m reach
  • Inverted and wall-mounted configurations (wall mount for IRB 2400/10) enable versatile workspace integration
  • High-precision performance with 0.03 mm position repeatability and path repeatability down to 0.11 mm
  • Compact 723 × 600 mm base design supports easy installation in space-constrained environments
  • Foundry Plus version offers IP67 protection and high-pressure steam washdown capability
  • Six-axis movement with speeds up to 450°/s enables agile handling for arc welding, cutting, and polishing
Maximum Payload (kg)
16
Maximum Reach (m)
1.55
Maximum Position Repeatability (mm)
0.03
Applications
Cutting / Machining, Surface Finishing, Arc Welding

Precision Automation for High-Demand Production Environments

The IRB 2400 is a versatile industrial robot engineered to meet the rigorous demands of applications in automotive manufacturing, metalworking, foundries, and general industry. Its robust construction, high repeatability, and compact footprint make it especially well-suited for operations requiring continuous uptime and precise material handling in confined or multi-level setups. Whether integrated into a welding cell, polishing station, or cutting line, the IRB 2400 delivers consistent performance and ease of deployment across a variety of workflows.

Designed with flexibility in mind, it supports both inverted and wall-mounted configurations, enabling smarter use of vertical workspace and simplified layout design. The Foundry Plus variant ensures resilience in harsh conditions such as heat, moisture, and particulate exposure—common in die casting and heavy industrial environments. Combined with ABB’s flexible control solutions and global support infrastructure, the IRB 2400 is a dependable automation choice for manufacturers aiming to improve process efficiency, safety, and return on investment.

IRB 2400
Mounting
Ceiling/Inverted, Floor, Wall
Environment
Foundry, Harsh, Standard Industrial