





IRB 1200 Hygienic Family
- Available in two variants: 7 kg / 0.7 m and 5 kg / 0.9 m configurations
- Developed for hygienic food processing, packaging, and food service automation
- Dual cleaning modes: wipe-down and wash-down with protective cover
- Stainless steel axis 6 flange with IP69K rating for up to 30 bar wash-down
- FDA-compliant coatings and NSF H1 food-grade lubrication throughout
- Full body IP67 protection with special seals to prevent contamination and ingress
- Low noise (<70 dB) and compact design ideal for confined, sanitized workspace
Maximum Payload (kg)
7
Maximum Reach (m)
0.9
Maximum Position Repeatability (mm)
0.02
Applications
Material Handling, Cleaning / Washing, Laboratory Automation, Food Service
Hygienic Robot for Food-Safe Handling and Cleanroom Automation
The IRB 1200 Hygienic is designed for environments where food safety, cleanliness, and automation precision are essential. Its hygienic construction supports both low care (wipe-down) and high care (wash-down with cover) cleaning processes, making it suitable for primary food packaging, handling fresh produce, and hygienic food assembly.
Commonly used in the food and beverage industry, central kitchens, and quick service restaurants, this robot helps minimize contamination risk while maintaining performance in demanding workflows. With food-grade lubrication, stainless steel components, and industry-certified ingress protection, it delivers safe and efficient automation where cleanliness is critical.
Mounting
Floor, Wall
Environment
Cleanroom, Standard Industrial, Hygienic
Cleanroom Standard
Cleanroom Class 3 (ISO 14644-1)