




Zimmer Group - 2-jaw parallel gripper LWR-HRC-03
- Stroke per jaw: 10 mm
- Gripping force: 190 N
- Gripper finger length: 80 mm
- Weight: 1.1 kg
Part ID: RSB-13-40-00001-A
Supplier
Zimmer Group
Accessory Type
Gripper
Applications
Assembly, Pick and Place, Machine Tending, Laboratory Automation
Included components
- Comfort APPs – Preinstalled ABB application software for simplified setup, configuration, and operation of the robotic system
- MATCH Gripper (LWR-HRC-03) – Collaborative electric gripper designed for safe handling and manipulation tasks
- MATCH Robot Module (LWR50F-13-01-A) – Integrated robot module providing mechanical, electrical, and control interfaces for the system
- Accessories Kit (ZUB000034) – Connection and interface accessories including preassembled cables, connectors, and terminal blocks required for system integration and commissioning
Versatile Collaborative Gripper for GoFa™
The Zimmer Group MATCH HRC-03 Collaborative Gripper is a versatile and lightweight tool engineered for collaborative applications with GoFa™ robots. Its flexible design supports handling a variety of materials and shapes, while its quick-change system minimizes downtime during operations. Designed for high precision and repeatability, this gripper is ideal for delicate tasks in industrial environments. With robust construction, plug-and-play compatibility, and wide automation workflow support, the MATCH HRC-03 ensures reliable and efficient performance across diverse applications.