EN

OmniCore V400XT

OmniCore V400XT

OmniCore V400XT


  • Designed to power Delta, palletizing, and articulated robots up to IRB 8700 with high performance and reliability
  • Supports up to six additional drive units (ADU) for extended axis control and system scalability
  • Optimized for high-payload and high-throughput applications such as palletizing and material handling
  • Built on the OmniCore platform, enabling advanced motion control, digital connectivity, and future-ready automation
  • Provides integrated space for options and accessories, with up to 50 liters of additional internal capacity
  • Energy-efficient operation reducing power consumption while maintaining high productivity

High-performance robot controller for heavy-duty and scalable automation

The OmniCore™ V400XT controller is a versatile and high-performance solution designed to power a wide range of industrial robots, including Delta, palletizing, and large articulated robots up to IRB 8700. Engineered for demanding applications such as automotive manufacturing, logistics, and material handling, it delivers exceptional motion control, high throughput, and reliable operation. Its robust design and extended capacity make it ideal for high-payload and large-scale automation environments where performance and uptime are critical.

Built on ABB’s advanced OmniCore platform, the V400XT combines scalability, digital connectivity, and energy efficiency to support next-generation manufacturing. With support for additional drive units and flexible system configuration, it enables expansion and adaptation to evolving production needs. The integrated space for options and accessories simplifies system design and installation, while reducing overall footprint. This makes the OmniCore V400XT a powerful and future-ready controller for complex, high-performance industrial applications.

Input Power Requirements
3 ~, 380 – 480 VAC
SafeMove Capability
SafeMove
Mounting
Standing, Stackable
ADU Support
6 ADU
IP Rating
IP54