EN

IRC5C Compact

IRC5C Compact
Discontinued

IRC5C Compact


  • Delivers the full capabilities of the IRC5 controller in a compact, space-saving format
  • Single-phase power input enables easy installation and fast commissioning in a wide range of environments
  • Compact footprint optimized for installations with limited space or decentralized automation setups
  • External connectors for all signals ensure simplified integration, wiring, and maintenance
  • Built-in, expandable I/O system (16 in / 16 out) supports flexible automation requirements
  • Provides advanced RobotWare functionality, including precise motion control and integrated safety features

ABB IRC5 Compact - Industrial Robot Controller

The IRC5 Compact controller delivers ABB’s proven IRC5 motion control technology in a space-saving design optimized for installations with limited footprint and simplified infrastructure requirements. Its compact form factor and single-phase power input enable fast installation and easy commissioning, making it ideal for small to medium-sized automation cells and decentralized production environments. With external connectors for all signals and integrated I/O, the IRC5 Compact ensures straightforward system integration and reduced installation complexity.

Built on ABB’s robust IRC5 platform and powered by RobotWare, the controller provides high-performance motion control, reliable operation, and advanced safety functionality. Its scalable and flexible architecture supports a wide range of industrial applications, from material handling to assembly. By combining precision, efficiency, and ease of use, the IRC5 Compact offers a cost-effective solution for manufacturers seeking high-quality robot control in a compact and versatile package.

IRC5C Compact
Input Power Requirements
1 ~, 220/230 V, 50-60 Hz
SafeMove Capability
SafeMove
Mounting
Standing
ADU Support
1 ADU
IP Rating
IP20