EN
FacebookInstagramLinkedInXYoutube

IRB 6790 Family

IRB 6790 Family

IRB 6790 Family


  • Available in two variants: IRB 6790-235/2.65 (235 kg payload, 2.65 m reach) and IRB 6790-205/2.80 (205 kg payload, 2.80 m reach)
  • Designed for high-pressure cleaning and washing in harsh, high-humidity environments with 100% humidity tolerance
  • IP69-rated Foundry Prime 3 design with stainless steel and coated surfaces, ideal for automotive, die casting, and manufacturing cells
  • Maintains full performance in wet and chemically aggressive conditions — compatible with alkaline detergents (pH 7–10)
  • Delivers 5% shorter cycle times and supports cleaning of varied part geometries with zero changeover for flexible production
  • High durability with encapsulated, pressurized electrical enclosures, Viton® seals, and corrosion-resistant joints
  • Reduces maintenance costs by up to 60% while improving system uptime and long-term reliability in continuous-duty environments
Maximum Payload (kg)
235
Maximum Reach (m)
2.8
Maximum Position Repeatability (mm)
0.05
Applications
Surface Finishing, Material Handling, Cleaning / Washing, Inspection

Heavy-Duty Robot Designed for Harsh Environments

The ABB IRB 6790 is purpose-built for the extreme demands of automotive, foundry, and heavy manufacturing industries, where high-pressure cleaning, washing, and wet-process automation are daily challenges. With IP69 protection and Foundry Prime 3 construction, it withstands full exposure to moisture, chemicals, heat, and corrosion, eliminating the need for bulky covers or enclosures. Whether used for engine block cleaning, die cast washing, or body shop rinsing, it offers unmatched resilience and consistent cleaning precision — even under 100% humidity and continuous-duty operation.

Its seamless compatibility with mass customization workflows makes it ideal for flexible production cells, especially in automotive tier-one supply chains. The IRB 6790’s ability to clean varied part geometries with no changeover, combined with smart component shielding, minimizes wear, maximizes uptime, and lowers maintenance costs by up to 60%. Backed by ABB’s OmniCore controller and service ecosystem, it delivers reliable, energy-efficient performance in the most unforgiving production environments.

Mounting
Floor
Environment
Standard Industrial, Harsh, Foundry