






Discontinued
- Available in three variants: 100 kg / 3.3 m, 130 kg / 3.1 m, and 205 kg / 1.9 m
- Designed for demanding applications including press tending, machining, cutting, and grinding
- Reinforced parallel arm structure enables high stiffness, accuracy, and short cycle times
- Foundry Plus 2 protection offers full-body IP67 sealing with rust-preventive coating for harsh environments
- Exceptional repeatability (as low as 0.07 mm) and high-speed axis movement up to 240°/s
- Supports additional payloads on upper arm and frame, enabling integration of external tools or sensors
- Compatible with force control software for enhanced quality in milling and deburring processes
Maximum Payload (kg)
205
Maximum Reach (m)
3.3
Maximum Position Repeatability (mm)
0.07
Applications
Cutting / Machining, Surface Finishing, Laser Welding, Machine Tending, Material Handling, Spraying, Cleaning / Washing, Packing, Press Automation
High-Force Robot Optimized for Press Tending and Machining
The IRB 6660 is engineered for high-performance applications in heavy-duty manufacturing environments. With its reinforced parallel arm structure and robust design, it excels in press tending, machining, and material removal tasks that demand high stiffness, precision, and reliability.
Available with ABB’s Foundry Plus 2 protection, it is ideal for harsh conditions such as die casting and metal processing. Its high payload capacity, extended reach, and compatibility with force control software make it a preferred solution for milling, deburring, and grinding operations in automotive and industrial sectors.
Mounting
Floor
Environment
Standard Industrial, Harsh, Foundry