EN
FacebookInstagramLinkedInXYoutube

IRB 6650S Family

IRB 6650S Family
Discontinued

IRB 6650S Family


  • Available in three main variants: IRB 6650S-90/3.9 (90 kg, 3.9 m), IRB 6650S-125/3.5 (125 kg, 3.5 m), and IRB 6650S-200/3.0 (200 kg, 3.0 m) — with LeanID options for the latter two
  • Shelf-mounted 6-axis robot with unique forward, downward, vertical and horizontal reach for high-density, multi-level integration
  • Ideal for demanding applications such as machine tending, large press automation, die casting, injection molding, and spot welding
  • Enables optimized line layouts — for example, combining IRB 6650S on upper levels with floor-mounted robots in framing or welding cells
  • Enhanced uptime and robustness with IP67 protection, optional Foundry Plus 2, integrated cabling, and SafeMove2 safety functions
  • Handles extremely large parts and grippers, retracting from presses easily while maintaining high speed and acceleration
  • Compatible with ABB’s OmniCore and IRC5 controllers; supports 20% energy savings and precise motion control with scalable automation
Maximum Payload (kg)
200
Maximum Reach (m)
3.9
Maximum Position Repeatability (mm)
0.1
Applications
Spot Welding, Machine Tending, Material Handling, Press Automation, Metal Casting, Moulding

Shelf-Mounted Heavy-Duty Robot for Large-Scale Applications

The ABB IRB 6650S is a shelf-mounted heavy-payload robot engineered for large-scale automation tasks in industries such as automotive, die casting, press tending, and injection molding. Its extended vertical and forward reach enables it to service multiple machines, large parts, or conveyors from an elevated position—perfect for high-density cells, such as framing stations or die spray applications. By freeing up valuable floor space, it supports multi-level integration strategies where standard robots operate below and the IRB 6650S handles operations above.

This advanced layout flexibility is backed by the robot’s structural durability, IP67 protection, and optional Foundry Plus 2 features, making it resilient against heat, contaminants, and tough production cycles. Its ability to handle large tools and parts without sacrificing speed or acceleration makes it ideal for demanding press lines and large machine interfaces. Combined with ABB’s OmniCore or IRC5 controller and SafeMove2 safety architecture, the IRB 6650S offers a powerful automation platform for space-constrained, high-throughput environments seeking efficiency, uptime, and robust performance.

Mounting
Floor
Environment
Standard Industrial, Harsh, Foundry