EN
FacebookInstagramLinkedInXYoutube

IRB 5720 Family

IRB 5720 Family

IRB 5720 Family


  • Available in four variants to cover a range of payload (90–180 kg) and reach (2.6–3.0 m) combinations
  • High accuracy with position repeatability of 0.04–0.05 mm and path repeatability of 0.10–0.14 mm
  • LeanID integrated dress pack option for reduced cable wear and simplified maintenance
  • Up to 25% higher axis speed and 12% faster cycle times than previous models in the range
  • Optimized motion control with ABB’s TrueMove and QuickMove technologies
  • Designed with rigid wrist and improved inertia handling for heavier end-effectors
  • Operates on OmniCore controller platform, enabling energy efficiency and advanced connectivity
Maximum Payload (kg)
180
Maximum Reach (m)
3
Maximum Position Repeatability (mm)
0.04
Applications
Joining / Sealing, Spot Welding, Assembly, Machine Tending, Material Handling, Spraying, Cleaning / Washing, Dispensing, Metal Casting, Moulding

Built for Precision. Powered for Speed.

The IRB 5720 is part of ABB’s latest generation of 6-axis industrial robots, developed to meet the increasing demands of modern high-throughput production environments. Available in four variants, the IRB 5720 family combines mechanical strength with refined motion characteristics to support more complex and heavier automation tasks with consistency over long cycles.

This model balances performance with lifecycle efficiency — minimizing downtime through improved serviceability and enabling integration with digital platforms for real-time monitoring and optimization. Its modular design and wide range of configurations give system integrators and end users flexibility in designing tailored automation cells. The IRB 5720 is well suited for industries such as automotive, metal fabrication, logistics, and general manufacturing, where high payload, precision, and reliability are critical.

Mounting
Floor
Environment
Standard Industrial, Harsh, Foundry