EN
FacebookInstagramLinkedInXYoutube

IRB 5710 Family

IRB 5710 Family

IRB 5710 Family


  • Available in four variants: IRB 5710-110/2.3, 90/2.7, 90/2.3 LID, and 70/2.7 LID
  • Ultra-fast large robot with up to 25% faster cycle times than IRB 6700 and 6620
  • High precision performance with path repeatability as low as 0.12 mm
  • LeanID Integrated DressPack minimizes cable wear and boosts uptime
  • TrueMove and QuickMove motion control for superior path accuracy and responsiveness
  • Built for harsh environments with optional Foundry Plus protection (IP67)
Maximum Payload (kg)
110
Maximum Reach (m)
2.7
Maximum Position Repeatability (mm)
0.04
Applications
Cutting / Machining, Spot Welding, Arc Welding, Laser Welding, Assembly, Machine Tending, Material Handling, Spraying, Cleaning / Washing, Metal Casting

Advanced Heavy-Duty Robot for Industrial Automation

The ABB IRB 5710 is a high-performance 6-axis industrial robot designed for complex automation tasks in EV battery assembly, automotive component handling, and precision-driven industrial manufacturing. Supporting payloads from 70 to 110 kg with reach options up to 2.7 meters, it delivers exceptional accuracy, path repeatability, and high-speed motion performance. Powered by the OmniCore V250XT controller and ABB’s TrueMove and QuickMove motion control, it enables fast, precise operation across demanding production scenarios.

Engineered for harsh and high-throughput environments, the IRB 5710 features optional Foundry Plus protection (IP67) and is available in LeanID variants with integrated dress pack routing to reduce cable wear and improve reliability. With support for advanced simulation via RobotStudio, flexible mounting configurations, and compatibility with Industry 4.0 systems, the IRB 5710 is a robust, future-ready solution for advanced robotic automation.

Mounting
Floor
Environment
Standard Industrial, Harsh, Foundry