EN
FacebookInstagramLinkedInXYoutube

IRB 4400 Family

IRB 4400 Family

IRB 4400 Family


  • Available in two variants: IRB 4400/60 and IRB 4400/L10
  • High-performance, general-purpose robot for medium to heavy-duty handling
  • Powered by ABB’s OmniCore motion platform
  • Robust, compact design with protection options for harsh environments
  • Path repeatability down to 0.09 mm (IRB 4400/60)
  • Supports plug-and-play integration via broad communication interfaces
Maximum Payload (kg)
60
Maximum Reach (m)
2.55
Maximum Position Repeatability (mm)
0.05
Applications
Cutting / Machining, Surface Finishing, Joining / Sealing, Arc Welding, Assembly, Spraying, Cleaning / Washing, 3D Printing, Metal Casting

Two Models, One Rugged Performer – IRB 4400/60 & IRB 4400/L10

The IRB 4400 is a compact, high-speed industrial robot family designed for robust performance in medium to heavy-duty automation. Choose from the IRB 4400/60, with a 60 kg payload and 1.96 m reach, or the IRB 4400/L10, optimized for extended reach applications with a 2.53 m range and 10 kg payload.

Both variants feature ABB’s patented TrueMove™ motion control and are powered by the OmniCore platform, delivering precise path repeatability down to 0.09 mm even at high speeds. Built for tough environments, the Foundry Plus 2 version offers full IP67 protection and high-pressure steam cleaning. With floor-mounted installation and seamless plug-and-play integration via extensive communication interfaces, the IRB 4400 series is ideal for demanding applications such as cutting, grinding, die spraying, and material handling.

Mounting
Floor
Environment
Standard Industrial, Harsh, Foundry