EN
FacebookInstagramLinkedInXYoutube

IRB 2600ID Family

IRB 2600ID Family

IRB 2600ID Family


  • Available in two variants: IRB 2600ID-8/2.00 for arc welding, and IRB 2600ID-15/1.85 for material handling and machine tending
  • Integrated Dressing (ID) routes all cables and hoses inside the arm and wrist for maximum acceleration and zero cable interference
  • Up to 15% shorter cycle times and 90% faster programming with predictable hose movements
  • Compact footprint with only 337 mm swing radius and 511 mm base width — ideal for high-density layouts
  • Increased equipment uptime with up to 75% lower torch replacement costs and fewer cable-related stoppages
  • Agile process wrist (227 x 130 mm) allows access to tight spaces and uninterrupted circular welds
  • Enables up to 50% more robots per cell in arc welding applications, maximizing output from minimal floor space
Maximum Payload (kg)
15
Maximum Reach (m)
2
Maximum Position Repeatability (mm)
0.04
Applications
Surface Finishing, Arc Welding, Assembly, Machine Tending, Material Handling

Integrated Dressing for Seamless Handling and Welding

The ABB IRB 2600ID is a compact, high-performance 6-axis industrial robot designed to optimize cycle time, uptime, and precision in arc welding, machine tending, and material handling applications. Its Integrated Dressing (ID) design routes all cables and process hoses internally through the upper arm and wrist, eliminating cable swing, reducing wear, and enabling faster, interference-free motion. This not only shortens cycle times by up to 15% but also simplifies offline programming and reduces maintenance, making it ideal for operations where speed and reliability are critical.

Engineered for high-efficiency automation in industries such as automotive manufacturing, metal fabrication, general industrial assembly, and electronics, the IRB 2600ID excels in dense production cells and space-constrained layouts. Its slim wrist design enables access to narrow openings and supports complex tasks like circular welds without interruption. With a small footprint, reduced total cost of ownership, and proven performance in demanding environments, the IRB 2600ID is a powerful solution for manufacturers seeking scalable, precise, and low-maintenance robotic automation.

Mounting
Floor, Wall, Ceiling/Inverted
Environment
Standard Industrial