EN
FacebookInstagramLinkedInXYoutube

IRB 1600 Family

IRB 1600 Family

IRB 1600 Family


  • Available in four variants: IRB 1600-6/1.2, -6/1.45, -10/1.2, and -10/1.45 — with up to 10 kg payload and 1.45 m reach options
  • Up to 50% faster cycle times than competitors for machine tending, material handling, and general process tasks
  • Maintains exact path at high speed with TrueMove™ and QuickMove™ — ensuring consistent quality and minimal rejects
  • High repeatability: as precise as 0.02 mm position and 0.06 mm path repeatability depending on model
  • Robust IP54 standard design with optional Foundry Plus (IP67) protection for harsh environments and 24/7 operation
  • Flexible installation: floor, wall, shelf, tilted or inverted — and compact enough for in-machine mounting (short-arm version)
  • Low energy consumption (0.58 kW at max speed) and quiet operation (<70 dB), supporting sustainable, ergonomic workspaces
Maximum Payload (kg)
10
Maximum Reach (m)
1.45
Maximum Position Repeatability (mm)
0.02
Applications
Arc Welding, Assembly, Machine Tending, Material Handling, Spraying, Dispensing, Cleaning / Washing, Packing

High-Performance Robot for Demanding Industrial Tasks

The ABB IRB 1600 is designed for manufacturers who demand higher throughput without compromising precision, particularly in industries such as electronics, metal fabrication, automotive, and consumer goods. Whether performing arc welding, machine tending, or material removal, it excels in environments where part quality and cycle time are equally critical. Its performance shines in high-speed, high-precision processes like packing, cleaning/spraying, and precision dispensing, where consistent quality and smooth motion directly impact yield and uptime.

Engineered for integration into modern manufacturing lines, the IRB 1600’s compact footprint and multi-position mounting options make it a flexible fit for space-constrained cells, robot-machine collaboration, or even in-machine automation. Manufacturers benefit from its intelligent motion path execution, energy efficiency, and long-term mechanical stability — all essential for 24/7 operation in demanding, mixed-task production environments. Backed by ABB’s ecosystem of software and service support, the IRB 1600 helps accelerate automation in both established and emerging production facilities.

IRB 1600 Family
Mounting
Floor, Wall
Environment
Standard Industrial, Harsh, Foundry