EN
FacebookInstagramLinkedInXYoutube

IRB 1520ID

IRB 1520ID

IRB 1520ID


  • 4 kg payload with 1.5 m reach; integrated process dressing
  • Compact 6-axis design optimized for arc welding applications
  • Path repeatability of 0.35 mm; position repeatability of 0.05 mm
  • Fully integrated hose package supports efficient wire, gas, and air routing
  • Excellent performance in confined and cylindrical weld areas
  • Powered by OmniCore controller family with TrueMove™ and QuickMove™
  • Compatible with RobotStudio and Arc Welding PowerPac for offline programming
Maximum Payload (kg)
4
Maximum Reach (m)
1.5
Maximum Position Repeatability (mm)
0.05
Applications
Arc Welding

Integrated Dressing Welding Robot for High-Quality Arc Welding

The IRB 1520ID is a compact 6-axis robot designed specifically for arc welding. It features integrated process dressing through the upper arm and base, optimizing media routing for wire feed, shielding gas, and power. With a 4 kg payload and 1.5 m reach, it allows consistent and precise performance in space-constrained welding cells.

Its design is particularly suited for welding cylindrical parts or accessing narrow areas. Powered by the OmniCore platform, it incorporates ABB’s TrueMove™ and QuickMove™ for superior path accuracy and efficient motion. The robot is fully compatible with RobotStudio and Arc Welding PowerPac for offline programming. Built-in safety features include dual-channel supervision, emergency stops, and 3-position enabling devices, making it a reliable solution for automated arc welding environments.

Mounting
Floor
Environment
Standard Industrial