EN
FacebookInstagramLinkedInXYoutube

IRB 1100 Family

IRB 1100 Family

IRB 1100 Family


  • Available in two variants: IRB 1100-4/0.475 and IRB 1100-4/0.58, both with 4 kg payload and ultra-fast motion
  • Up to 35% faster cycle times and best-in-class 0.01 mm pose repeatability for high-quality assembly
  • Compact design with 10% smaller footprint and 20% less weight for flexible installation in tight spaces
  • Cleanroom ISO 4 and optional IP67 protection for harsh or controlled environments
  • Supports up to 16 I/O signals, integrated air supply, and Ethernet for complex tooling and smart automation
  • Ideal for high-density installations in electronics, medical devices, and consumer goods manufacturing
  • Fast pick-and-place: 0.42 s cycle time for 1 kg load (25 × 300 × 25 mm)
Maximum Payload (kg)
4
Maximum Reach (m)
0.58
Maximum Position Repeatability (mm)
0.01
Applications
Surface Finishing, Assembly, Screwdriving, Loading / Unloading, Material Handling, Pick and Place, Dispensing, Testing / Measuring, Laboratory Automation

Fast and Agile Small-Scale Industrial Robot

The ABB IRB 1100 is ABB’s most compact and fastest robot to date, engineered for small-part assembly, electronics manufacturing, and precision handling tasks. With up to 35% shorter cycle times and an industry-leading 0.01 mm pose repeatability, it delivers exceptional throughput and quality in high-mix, high-speed production environments. Its 4 kg payload capacity — the highest in its class — allows it to handle complex tools and heavier components with confidence.

Designed for flexibility, the IRB 1100 features a 10% smaller footprint and 20% weight reduction compared to earlier models, making it ideal for space-constrained cells or multi-robot configurations. Optional IP67 and Cleanroom ISO 4 variants make it suitable for harsh or contamination-sensitive environments, while integrated I/O, air, and Ethernet connections support advanced tooling and smart automation. Whether for pick-and-place, screwdriving, polishing, or delicate electronics assembly, the IRB 1100 sets the benchmark for speed, precision, and compact performance.

Mounting
Floor, Wall, Table
Environment
Standard Industrial, Cleanroom, ESD-safe
Cleanroom Standard
Cleanroom Class 4 (ISO 14644-1)