EN
FacebookInstagramLinkedInXYoutube

IRB 1090

IRB 1090

IRB 1090


  • Designed exclusively for education: tailored for students and educators to build hands-on robotics and automation skills
  • Includes 100 free RobotStudio® premium licenses for classroom programming and simulation
  • Compact, lightweight design with 580 mm reach, 3.5 kg payload, and 21 kg total weight — easy to install and relocate
  • Features the OmniCore E10 ultra-slim controller with support for advanced motion functions like TrueMove and QuickMove
  • Compatible with Wizard easy programming, Robot Control Mate, AR Viewer App, and Externally Guided Motion
  • Customizable for diverse educational cells: supports applications in assembly, picking, handling, packaging, and testing
  • STEM.org authenticated — provides students with certified learning value aligned with future employment skills
Maximum Payload (kg)
3.5
Maximum Reach (m)
0.58
Maximum Position Repeatability (mm)
0.05
Applications
Assembly, Material Handling, Pick and Place, Testing / Measuring, Packing

Ultra-Lightweight Robot for Educational and Industrial Training

The ABB IRB 1090 is an industrial-grade education robot purpose-built to equip students and educators with the skills needed in tomorrow’s automated workplaces. Paired with the compact OmniCore E10 controller, it enables hands-on learning with advanced robotics features including motion control, TrueMove, QuickMove, and Externally Guided Motion. With 580 mm of reach, a 3.5 kg payload, and an ultra-compact footprint, the IRB 1090 is ideal for classrooms, labs, and training cells where space and flexibility are key.

Certified by STEM.org and bundled with 100 free RobotStudio® premium licenses, the IRB 1090 allows institutions to teach programming, material handling, inspection, packaging, and more using real-world tools and processes. Compatible with accessories like vision cameras, grippers, and mobile carts, it supports customizable education cells for diverse use cases. Whether used in vocational training, high schools, or technical universities, the IRB 1090 helps bridge the skills gap and prepare students for careers in robotics and automation.

Mounting
Floor
Environment
Standard Industrial