EN

IRB 1010

IRB 1010

IRB 1010


  • ABB’s smallest industrial robot, designed for ultra-tight spaces and high-density layouts
  • Highest payload in its class (1.5 kg) — ideal for small-part handling in electronics and wearable devices
  • Ultra-precise performance with path and position repeatability down to 0.01 mm
  • Built-in 6-axis brakes prevent position loss during power-downs — faster resume and no re-homing
  • Includes dual air lines and vacuum-ready upper arm for improved multi-part gripping
  • Powered by OmniCore E10/C30: compact, connected, cyber-secure motion control platform
  • Easy to program with Robot Control Mate, accessible via PC or tablet for real-time teaching and calibration
Maximum Payload (kg)
1.5
Maximum Reach (m)
0.37
Maximum Position Repeatability (mm)
0.01
Applications
Assembly, Pick and Place, Material Handling

Compact High-Precision Robot for Small-Part Handling

The IRB 1010 is engineered to maximize productivity in the tightest production spaces, with an ultra-compact design that integrates seamlessly into specialized equipment or high-density manufacturing cells. It is purpose-built for the precision demands of electronics and wearable device assembly, where the ability to handle miniaturized components quickly and reliably is essential.

Equipped with full-axis braking, the robot maintains its position during stops and resumes work instantly—eliminating the need for re-homing. An upgraded air hose system enhances vacuum gripping capability, improving part-handling efficiency. The IRB 1010 is also an excellent fit for education, providing a safe and approachable way to teach robotics and automation directly from the desktop.

Mounting
Floor
Environment
Standard Industrial, Cleanroom, ESD-safe
Cleanroom Standard
Cleanroom Class 5 (ISO14644-1)