EN
FacebookInstagramLinkedInXYoutube

FlexArc® R | Arc Welding Cell

FlexArc® R | Arc Welding Cell

FlexArc® R | Arc Welding Cell


  • Supports 2 or 3 robots (IRB 1600/2600/4600) for simultaneous high-speed welding
  • Available with roll door or horizontal/vertical light curtain for operator safety
  • IRP R positioner handles workpieces up to 1000 kg including fixtures
  • Integrated safety fencing, fume hood, and light curtains ensure safe access and operation
  • ABB adaptive software and high-speed drives enable quick changeovers and continuous throughput
  • Includes HMI, FlexPendant, IRC5 controller, and 250 kg wire pack for uninterrupted welding
  • TSC unit with torch cleaner and BullsEye® calibration system, mounted on modular base frame
Solution Type
OmniVance™ Application Cell
Applications
Arc Welding

FlexArc® R – High-Performance Multi-Robot Welding Cell with Configurable Safety

The FlexArc® R is a high-performance arc welding cell designed for flexible, multi-robot configurations. It supports two or three ABB robots (IRB 1600, 2600, or 4600) for simultaneous high-speed welding tasks. The cell offers operator access options with either a roll door or horizontal and vertical light curtains, and comes fully equipped with integrated safety features including fencing, fume extraction, and automated access control. Its IRP R positioner handles workpieces up to 1000 kg, including fixtures, enabling precision welding of large or complex parts.

Built on a modular base frame, the FlexArc R features ABB’s adaptive software and high-speed drives for fast changeovers and increased productivity. It includes an IRC5 robot controller, HMI, FlexPendant, a 250 kg welding wire pack for continuous operation, and a TSC unit with torch cleaner and BullsEye® tool center calibration. Compatible with a variety of ABB-approved welding power sources, the FlexArc R delivers a scalable and efficient automation platform for demanding industrial welding applications.