Camozzi - Series CSSP | Collaborative Robot Gripper
- Communication interface: 24V electrical interface
- Stroke per jaw: 6 mm
- Total closing gripping force per jaw at 6bar: 188 N
- Total opening gripping force per jaw at 6bar: 152 N
- Weight: 0.46 kg
Product ID: CSSP-40-NO or CSSP-40-NC
Supplier
Camozzi
Accessory Type
Grippers and End Effectors
Applications
Assembly, Machine Tending, Inspection, Testing / Measuring, Laboratory Automation
Included components
- Camozzi CSSP collaborative pneumatic gripper (NC or NO version)
- 2× standard gripper fingers
- Finger fixing screws
- Mounting screws
- Locating pins
- ISO 9409-1-50-4-M6 mechanical interface flange
Precision Collaborative Robot Gripper
The Camozzi Series CSSP Collaborative Robot Gripper combines precision and durability for collaborative robotic applications. Its compact design fits tight spaces, while its high gripping accuracy makes it ideal for handling small components. Built to meet safety standards for human interaction, the CSSP Gripper is easy to set up and compatible with a wide range of robotic systems.