EN

Flexley® Stack AMR F712

Flexley® Stack AMR F712
New

Flexley® Stack AMR F712


  • High Payload Capacity: Handles loads up to 2,000 kg, ideal for pallet and container transport in warehouses and manufacturing environments.
  • AI-Based Visual SLAM Navigation: Delivers precise positioning with accuracy up to ±10 mm and ±1°, ensuring reliable load pickup and placement.
  • Fast Deployment and Safe Operation: AMR Studio® enables quick commissioning and easy scalability, while 360° safety coverage supports secure operation.
  • Versatile Modular Design: Supports multiple mast configurations, customizable forks, and an optional automatic fork positioner to adapt to various handling requirements.

 

Maximum Payload (kg)
2000
Maximum Speed (m/s)
1.7
Maximum Lifting Height (mm)
8500
Navigation Systems
Visual SLAM
Applications
End-of-Line Handling, Inter-process connection, Line Supply and Kitting, Warehouse Storage and Retrieval

AI-Powered Counterbalanced Autonomous Forklift for High-Density Warehousing

The Flexley® Stack AMR F712 is ABB' Robotic’s next-generation autonomous counterbalanced forklift designed for intralogistics applications. Combining a robust 2-ton payload capacity with lifting heights of up to 8.5 meters, the F712 efficiently manages transport, storage, and retrieval operations across a wide range of warehouse layouts.

Powered by ABB's Visual SLAM navigation technology, the AMR achieves fleet-level positioning accuracy of up to ±10 mm and ±1°, ensuring accurate navigation in dynamic environments without the need for additional navigation markers / references . This enables rapid deployment, simplified facility modifications, and greater flexibility when warehouse layouts change.

The integrated AMR Studio® platform accelerates commissioning, fleet management, and future expansion, helping operations scale efficiently as automation requirements grow. Its modular architecture supports F712 modularity, making the F712 adaptable to diverse application needs & enabling F712VC to work with Tug & Mover AMRs in the same layout & Map.

Industrial-grade safety is ensured through 360° protection, multiple safety lasers, load detection systems, fork tip sensors, emergency stop controls, and compliance with major international safety standards including ISO and ANSI. The result is a highly reliable autonomous forklift designed for continuous operation in demanding industrial environments.

Flexley® Stack AMR F712
Movement Type
Bidirectional
Turn Radius
1524 mm