Thomson - Movotrak Cobot Transfer Unit (CTU) | 7th Axis
- User-adjustable collision detection settings allow users to set the sensitivity of the 7th axis per the application requirements.
- 7th axis Freedrive mode allows hand-driven movements to set linear waypoints during programming.
- Dual-linear-unit design delivers maximum moment load and stiffness, even when the cobot arm is fully extended.
- Flexible mounting options (horizontal, inverted, wall-mounted) allow users to optimize their work spaces.
Supplier
Thomson
Accessory Type
External Axis
Applications
Welding, Soldering, Machine Tending, Material Handling, Dispensing, Testing / Measuring, Inspection
Fit For
GoFa™ CRB 15000 Family
Included components
- Dual linear units
- Kollmorgen servo motor
- Precision gearhead
- Robot carriage mounting plate
- Freedrive paddles
- End-of-stroke limit switches
- Integrated cable management
- Control box and software
- 7th axis collision detection
- ABB GoFa add-in for direct interaction via the ABB FlexPendant
Movotrak CTU – Collaborative 7th Axis for GoFa CRB 15000
The Thomson Movotrak Cobot Transfer Unit (CTU) is the first-ever collaborative seventh axis (7 axis), equipped with collision detection for advanced programming and control. This plug-and-play system enables quick and easy integration into a wide range of robotic applications. By adding a horizontal travel range of up to 10 meters, the Movotrak CTU significantly increases productivity and output. Compatible with the GoFa CRB 15000, it offers flexible mounting options and features a dual linear unit design for precise linear motion, maximum moment load, and high stiffness.