





Mech-Mind Robotics - Mech-Eye NANO ULTRA-GL | Industrial 3D Camera
- Ultra-Compact & Lightweight: Suitable for applications in compact workspaces.
- High Accuracy: Ensures high-quality imaging in bright environments.
- Anti-Reflection: Ideal for reflective metal parts and weldments.
- Rugged & Certified: IP65-rated, safety & EMC certified for dependable operation (MTBF ≥ 100,000 hours).
- Seamless Integration: Compatible with GenICam, GigE Vision, Halcon, and standard SDKs for quick deployment.
Supplier
Mech-Mind Robotics
Accessory Type
Vision System
Applications
Welding, Assembly, Machine Tending, Pick and Place, Line Supply and Kitting, Laboratory Automation
Ultra-Compact 3D Camera for Precision Tasks in Tight Spaces
Mech-Eye NANO ULTRA-GL is a compact industrial 3D camera designed for fine assembly, precision part picking, and welding in tight workspaces. Measuring just 125 × 46 × 76 mm and weighing 0.7 kg, it fits easily into compact industrial setups.
The camera delivers high precision with 0.1 mm Z-value repeatability at 0.6 m and withstands bright ambient light above 60,000 lux. With strong anti-reflection capabilities, it captures accurate images of reflective welds and metal parts. IP65-rated, safety and EMC certified, and operating between 0°C and 45°C, it integrates seamlessly with major vision software using standard SDKs.