




IRB 460
- Compact 4-axis design with 110 kg payload and 2.4 m reach
- Capable of up to 2,190 cycles/hour with a 60 kg load
- Position repeatability of 0.2 mm; path repeatability of 0.11 mm
- Small footprint allows closer pallet placement and higher cell density
- IP67-rated for demanding industrial environments
- Compatible with multiple gripper types and process cables
- Powered by OmniCore controller family for advanced motion and safety
Maximum Payload (kg)
110
Maximum Reach (m)
2.4
Maximum Position Repeatability (mm)
0.2
Applications
Palletizing / Depalletizing, Material Handling
High-Speed Palletizing Robot for Fast and Efficient Handling
The IRB 460 is a 4-axis palletizing robot built for high-speed handling in end-of-line and bag palletizing operations. With a reach of 2.4 meters and 110 kg payload, this single-variant robot offers fast and precise motion in a compact form factor, capable of achieving up to 2,190 cycles per hour.
Its integrated design includes IP67 protection, internal cabling options, and support for process-specific configurations such as FlexGripper claws. Motion control is powered by the OmniCore platform, which also enables safety functions and supports application flexibility through RobotStudio and Palletizing PowerPac.
Mounting
Floor
Environment
Standard Industrial