







IRB 1300 Family
- Four variants: payloads from 7 to 12 kg, reach from 0.9 to 1.4 m
- Position repeatability down to 0.02 mm; path repeatability as low as 0.04 mm
- Up to 27% faster cycle times compared to previous generation
- Compact 220×220 mm footprint and lightweight design for dense layouts
- Offers up to 24 I/O connections for complex grippers or end-effectors
- Cleanroom ISO 4, IP67, and Foundry Plus 2 protection options available
- Compatible with SafeMove and Absolute Accuracy for enhanced safety and precision
Maximum Payload (kg)
12
Maximum Reach (m)
1.4
Maximum Position Repeatability (mm)
0.02
Applications
Assembly, Machine Tending, Material Handling, Loading / Unloading, Pick and Place, Testing / Measuring, Laboratory Automation
High Payload and Speed in a Compact Footprint
The IRB 1300 is a space-efficient 6-axis industrial robot engineered for flexible automation across electronics, general industry, logistics, and automotive production. It is available in four variants with payload capacities from 7 to 12 kg and reach options up to 1.4 meters, supporting high-speed handling, assembly, polishing, and testing applications in compact work cells.
Designed for rapid cycle performance, the IRB 1300 includes protection options for cleanroom and harsh environments, and supports advanced safety functions through SafeMove. Additional features like high I/O availability, Absolute Accuracy calibration, and multi-angle mounting make it a robust and adaptable platform for high-throughput automation.
Mounting
Floor, Wall, Ceiling/Inverted
Environment
Standard Industrial, Cleanroom, Harsh, ESD-safe
Cleanroom Standard
Cleanroom Class 4 (ISO 14644-1)