EN

item - Robot Workstation 1600 x 960mm

item - Robot Workstation 1600 x 960mm

item - Robot Workstation 1600 x 960mm


  • 1600 x 960 mm work surface with continuous grooves
  • Safe cable routing in high-quality aluminium profiles with integrated cable duct
  • Control elements such as emergency stop switches can be integrated into the frame
  • Frame prepared for mounting sensors and other accessories
  • Lockable base cabinet with two doors
Supplier
item
Accessory Type
Work Station
Applications
Welding, Soldering, Assembly, Machine Tending, Pick and Place, Dispensing, Testing / Measuring, Inspection, Laboratory Automation

Flexible and Mobile Robot Workstation with Integrated Storage

The spacious work surface of this robot workstation accommodates large cobots. It features numerous continuous grooves that are open at the sides. Fixtures and tools can simply be pushed onto the end face and securely fastened.

The integrated base cabinet offers sufficient space for the electrical components. Power or data cable can be routed to the cobot or other tools via a cable outlet with brush strips on the side. The control unit can be attached to the work surface.

A large handle and four jacking castors make the workstation easy to move and level as required.

item - Robot Workstation 1600 x 960mm