Mech-Mind Robotics - Mech-Eye DEEP-GL | Industrial 3D Camera
- Ultra-Large FOV: Efficiently handles pallets and cartons in large logistics scenarios.
- Long-Range Capability: Supports flexible setups with working distances up to 3.5 m.
- Reliable Accuracy: Ensures stable depalletizing and palletizing processes (MTBF ≥ 100,000 hours).
- Rugged Design: IP65-rated and wide temperature range for warehouse environments.
- Efficient Scanning: Typical capture time 0.5–0.9 s and high-quality imaging.
- Plug-and-Play Integration: Gigabit Ethernet interface enables quick deployment.
Supplier
Mech-Mind Robotics
Accessory Type
Vision System
Applications
Loading / Unloading, Machine Tending, Material Handling, Pick and Place, Line Supply and Kitting, Palletizing / Depalletizing
Ultra-Wide 3D Camera for High-Volume Logistics Automation
Mech-Eye DEEP-GL is a high-performance industrial 3D camera optimized for logistics applications such as depalletizing and palletizing. It offers an ultra-large field of view ranging from 1200 × 1000 mm at 1.2 m up to 3500 × 2800 mm at 3.5 m, with a working distance between 1.2 and 3.5 meters to cover large-scale scenarios.
Its measurement accuracy of 3.0 mm at 3.0 m and point Z-value repeatability of 1.0 mm ensure stable and reliable operation. Designed for warehouse environments, it features IP65 protection, operates between -10°C and 45°C, and supports quick capture times (0.5–0.9 s).