FlexArc® Lite B | Arc Welding Cell
- Twin-station layout: robot welds on one side while operator loads/unloads on the other
- Integrated 2-axis positioner supports workpieces (with fixture) up to 750 kg
- Low entry cost — ideal for low-volume, high-mix production environments
- Compact design with right/left-hand orientation options to fit tight production floors
- Optional fume hood above welding zone helps extract dust and welding gases
- Pre-assembled on a common base for fast installation and easy relocation
- Simple interface reduces training and setup time — ready to weld upon delivery
FlexArc® Lite B – Cost-Effective Twin Station Welding Cell for Flexible Automation
The FlexArc® Lite B is a compact, cost-efficient robotic welding cell designed for entry-level automation and flexible production. With its twin-station layout, the robot welds on one side while the operator loads and unloads on the other, creating a continuous production loop. The cell includes a 2-axis positioner that handles workpieces up to 750 kg including fixtures. Its compact footprint and optional left or right orientation make it easy to integrate into existing floor plans.
Designed for quick setup and ease of use, the FlexArc Lite B is delivered pre-assembled on a modular base and is ready to weld upon arrival. Operators benefit from a simple user interface and optional fume hood that improves safety by extracting harmful welding gases. It’s an ideal solution for low-volume, high-mix manufacturing looking to gain the benefits of robotic welding at a low entry cost.