EN

FlexArc® L | Arc Welding Cell

FlexArc® L | Arc Welding Cell

FlexArc® L | Arc Welding Cell


  • Configurable with 1 robot (side-by-side) or 2 robots (back-to-back) for flexible setups
  • Includes modular IRP L positioner with rotary unit, tailstock, stand, and support beam
  • Roll door design with safety fencing, light curtains, and integrated fume hood
  • Compatible with IRB 1600, 2600, and 4600 robots for fast and precise welding
  • Supports high-speed positioners and adaptive software for quick changeovers
  • Equipped with HMI, FlexPendant, IRC5 controller, and 250 kg welding wire pack
  • Includes torch cleaning and tool center point calibration via BullsEye® system
Solution Type
OmniVance™ Application Cell
Applications
Arc Welding

FlexArc® - L – High-Throughput Robotic Welding Cell

The FlexArc® - L is a modular robotic welding cell designed for high throughput, flexibility, and operator safety. It is available in side-by-side configurations with one robot or in a back-to-back version with two robots. Built exclusively with a roll door enclosure, the system combines compact layout with high-speed ABB positioners and adaptive software to ensure rapid changeovers and continuous productivity.

The solution includes the IRP L positioner with rotary unit, tailstock, and support beam, a modular baseframe, fume hood, safety fencing, light curtains, and a 250 kg welding wire pack. It is compatible with IRB 1600, 2600, and 4600 robots, and features the IRC5 controller, FlexPendant, HMI, and BullsEye® torch cleaning and tool calibration system. Designed for precision, repeatability, and safety, FlexArc - L is ideal for automated arc welding applications at scale.

FlexArc® L | Arc Welding Cell